1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Synchro Pulley H100 Type AF (Part Number)

Synchro Pulley H100 Type AF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 735.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Adopts the most ideal material and mass-production type molding method to meet the demand for weight reduction and lower cost of office automation equipment and automation equipment (the following 3 types are available):
Synchro Pulley S (sintered metal)
Synchro Pulley D (aluminum and zinc die-cast)
Synchro Pulley MT (resin injection)
[Applications]
· Used in office automation equipment, automation equipment, etc. that require weight reduction and low cost.

 
Part Number
14H100AF
15H100AF
15H100BF
16H100BF
16H200AF
16H300AF
18H100AF
18H100BF
19H100BF
19H300AF
20H100BF
20H150BF
21H100AF
22H100AF
22H100BF
24H100AF
24H100BF
24H150BF
25H100AF
25H100BF
25H150BF
26H100AF
26H100BF
26H150AF
28H100AF
28H300AF
30H100AF
30H100BF
30H150AF
30H150BF
32H100AF
34H100BF
36H100AF
36H100BF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Width Used (mm)
(mm)
Belt Width Used(Inch)
(Inch)
Number of Teeth
(T)
Pulley Shape Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Outer Dia. D
(mm)

฿ 735.88

BAN SYNCHRONISED PULLEY 1 Piece(s) 8 Day(s) 25.4114Shape A351555.22

฿ 757.65

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25.4115Shape A381559.27

฿ 836.26

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25.4115Shape B301559.27

฿ 896.13

BAN SYNCHRONISED PULLEY 1 Piece(s) 10 Day(s) 25.4116Shape B301563.31

฿ 1,073.31

BAN SYNCHRONISED PULLEY 5 Piece(s) 51 Day(s) 50.8216Shape A421563.31

฿ 1,434.92

BAN SYNCHRONISED PULLEY 1 Piece(s) 10 Day(s) 76.2316Shape A421563.31

฿ 798.17

BAN SYNCHRONISED PULLEY 1 Piece(s) 8 Day(s) 25.4118Shape A481571.39

฿ 980.79

BAN SYNCHRONISED PULLEY 1 Piece(s) 9 Day(s) 25.4118Shape B321571.39

฿ 1,086.61

BAN SYNCHRONISED PULLEY 5 Piece(s) 10 Day(s) 25.4119Shape B321575.44

฿ 1,617.54

BAN SYNCHRONISED PULLEY 5 Piece(s) 9 Day(s) 76.2319Shape A521575.44

฿ 1,127.73

BAN SYNCHRONISED PULLEY 1 Piece(s) 13 Day(s) 25.4120Shape B381579.48

฿ 1,361.75

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 38.11.520Shape B381579.48

฿ 1,067.87

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25.4121Shape A581583.52

฿ 1,160.39

BAN SYNCHRONISED PULLEY 1 Piece(s) 8 Day(s) 25.4122Shape A621587.56

฿ 1,269.23

BAN SYNCHRONISED PULLEY 1 Piece(s) 61 Day(s) 25.4122Shape B381587.56

฿ 1,203.92

BAN SYNCHRONISED PULLEY 1 Piece(s) 9 Day(s) 25.4124Shape A681595.65

฿ 1,456.69

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25.4124Shape B381595.65

฿ 1,677.41

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 38.11.524Shape B381595.65

฿ 1,233.55

BAN SYNCHRONISED PULLEY 1 Piece(s) 10 Day(s) 25.4125Shape A722099.69

฿ 1,514.14

BAN SYNCHRONISED PULLEY 1 Piece(s) 10 Day(s) 25.4125Shape B382099.69

฿ 1,829.73

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 38.11.525Shape B382099.69

฿ 1,285.56

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25.4126Shape A7520103.73

฿ 1,557.67

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25.4126Shape B3820103.73

฿ 1,304.30

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 38.11.526Shape A7520103.73

฿ 1,356.31

BAN SYNCHRONISED PULLEY 1 Piece(s) 9 Day(s) 25.4128Shape A8220111.82

฿ 2,482.87

BAN SYNCHRONISED PULLEY 5 Piece(s) 13 Day(s) 76.2328Shape A8220111.82

฿ 1,432.50

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25.4130Shape A8820119.9

฿ 1,794.11

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25.4130Shape B3820119.9

฿ 1,519.58

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 38.11.530Shape A8820119.9

฿ 2,439.24

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 38.11.530Shape B3820119.9

฿ 1,497.81

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25.4132Shape A9520127.99

฿ 2,069.25

BAN SYNCHRONISED PULLEY 5 Piece(s) 10 Day(s) 25.4134Shape B3820136.07

฿ 1,655.64

BAN SYNCHRONISED PULLEY 1 Piece(s) 9 Day(s) 25.4136Shape A10820144.16

฿ 2,245.83

BAN SYNCHRONISED PULLEY 1 Piece(s) 10 Day(s) 25.4136Shape B4020144.16

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series H Material Carbon Steel
Surface Treatment No Pulley/Idler Pulley (No Bearing) Belt Shape Type Trapezoid Tooth Profile Circular Type