1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Synchro Pulley XL037 Type BF (Part Number)

Synchro Pulley XL037 Type BF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 480.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Adopts the most ideal material and mass-production type molding method to meet the demand for weight reduction and lower cost of office automation equipment and automation equipment (the following 3 types are available):
Synchro Pulley S (sintered metal)
Synchro Pulley D (aluminum and zinc die-cast)
Synchro Pulley Mt (resin injection)
[Applications]
· Used in office automation equipment, automation equipment, etc. that require weight reduction and low cost.

 
Part Number
16XL037BF
18XL037BF
19XL037BF
20XL037BF
22XL037BF
24XL037BF
25XL037BF
26XL037BF
27XL037BF
30XL037BF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Outer Dia. D
(mm)

฿ 480.09

BAN SYNCHRONISED PULLEY 1 Piece(s) 10 Day(s) 169625.36

฿ 490.98

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 1813628.6

฿ 527.24

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 1915630.22

฿ 544.91

BAN SYNCHRONISED PULLEY 1 Piece(s) 5 Day(s) 2015831.83

฿ 591.24

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 2217835.07

฿ 608.39

BAN SYNCHRONISED PULLEY 1 Piece(s) 9 Day(s) 2417838.3

฿ 633.53

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 25171039.92

฿ 702.86

BAN SYNCHRONISED PULLEY 1 Piece(s) 9 Day(s) 26171041.53

฿ 704.39

BAN SYNCHRONISED PULLEY 1 Piece(s) 10 Day(s) 27201043.15

฿ 775.24

BAN SYNCHRONISED PULLEY 1 Piece(s) 11 Day(s) 30201048

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series XL Belt Width Used (mm)(mm) 9.398
Belt Width Used(Inch)(Inch) 0.37 Pulley Shape Shape B Material Carbon Steel
Surface Treatment No Pulley/Idler Pulley (No Bearing) Belt Shape Type Trapezoid Tooth Profile Circular Type