(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product has a multidial display of rotation speed in addition to conventional FMNV1 needle functions. The multidial has a lock lever that enables one touch locking. Panel mount installation is also supported.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Shape | Material | Supply Side, Connection Type | Supply Side, Plumbing Thread Nominal | Supply Side, Plumbing Pipe Dia. (Ø) | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Controller Side, Plumbing Pipe Dia. (Ø) | Seal Material | Maximum CV Value (at Full Open) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.00021 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.0012 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.004 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.006 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.016 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.031 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.04 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.12 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.15 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.25 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.016 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.031 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.04 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.12 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.15 | ||
฿ 11,180.08 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.25 | ||
฿ 11,059.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.016 | ||
฿ 11,059.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.031 | ||
฿ 11,059.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.04 | ||
฿ 11,059.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.12 | ||
฿ 11,059.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.15 | ||
฿ 11,059.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | Brass (Nickel Plating) | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.25 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.00021 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.0012 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.004 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.006 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.016 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.031 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.04 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.12 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.15 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | EPDM | 0.25 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.016 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.031 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.04 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.12 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.15 | ||
฿ 15,401.42 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | NBR | 0.25 | ||
฿ 15,280.81 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.016 | ||
฿ 15,280.81 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.031 | ||
฿ 15,280.81 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.04 | ||
฿ 15,280.81 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.12 | ||
฿ 15,280.81 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.15 | ||
฿ 15,280.81 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Rc | 1/4 | - | Rc | 1/4 | - | FKM (standard) | 0.25 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.00021 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.0012 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.004 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.006 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.016 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.031 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.04 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.12 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.15 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | EPDM | 0.25 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.00021 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.0012 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.004 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.006 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.016 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.031 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.04 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.12 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.15 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | NBR | 0.25 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.00021 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.0012 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.004 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.006 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.016 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.031 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.04 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.12 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.15 | ||
฿ 17,391.48 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 3.18 | Metal pipe joint | - | 3.18 | FKM (standard) | 0.25 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.00021 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.0012 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.004 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.006 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.016 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.031 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.04 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.12 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.15 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | EPDM | 0.25 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | NBR | 0.00021 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | NBR | 0.0012 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | NBR | 0.004 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | NBR | 0.006 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | NBR | 0.016 | ||
฿ 17,512.10 | IBS VALVE | 1 Piece(s) | 17 Day(s) | 10 | Angle (L) Standard | SUS316 | Metal pipe joint | - | 6.35 | Metal pipe joint | - | 6.35 | NBR | 0.031 |
Loading...
Applicable Fluid | Water / Air / Oil / Gas / Chemical | Body Lining | No | Operating Pressure Range(MPa) | 0::1.0 |
---|---|---|---|---|---|
Knob Material | Nylon + Aluminum etc. |
How can we improve?
How can we improve?