1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass 4.9 MPA Powerful Series Needle Stop Valve (Part Number)

Brass 4.9 MPA Powerful Series Needle Stop Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Compact, and is a no-bonnet type, and therefore free of .
· Opening and closing are eased by the low handle torque required due to a design that prioritizes operability.
▪ The needle -shaped stem allows for flow adjustment.

Part Number
PDS-15A-SH-R
PDS-15B-SH-R
PDS-15C-SH-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
Panel Thickness T (Max)
(mm)

฿ 100.00

FJN VALVE 1 Piece(s) Quote 101/8B1/8B4055405.00.313.210.56.0

฿ 2,083.68

FJN VALVE 1 Piece(s) 3 Day(s) -1/4B1/4B5.071.0506.50.5518.514.08.0

฿ 4,984.00

FJN VALVE 1 Piece(s) Quote -3/8B3/8B5073506.50.718.516.08.0

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material C3771B Applicable Fluid Air / Oil / Gas / Chemical
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -10::150 Operating Pressure Range(MPa) 0::4.9
Operation Method Manual Panel Thickness T (Min)(mm) 2.0 Main Body Specifications Standard