1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Brass 1.96 MPa Screw-in Type Needle Valve (Part Number)

FJN VALVE

Brass 1.96 MPa Screw-in Type Needle Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,115.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compact, lightweight and easy to pipe in narrow spaces.

[Features]
· Compact and lightweight.
· Since the valve is needle-shaped, the flow rate can be easily adjusted.
· Since the product is made compact, piping work in a narrow space can be easily performed.
· Can also be installed on instrument piping and control panels as an instrumentation valve.
· Manufacturing in large quantities under the quality control of a high-pressure gas certified by Minister for Trade and Industry, providing high-quality products at low cost.

Part Number
DH-12PA-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Operating Temperature Range
(°C)
Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
Panel Thickness T (Min)
(mm)
Panel Thickness T (Max)
(mm)
Main Body Specifications

฿ 2,083.49

FJN VALVE 1 Piece(s) 9 Day(s) [Straight] Globe type1/8B1/8B-20~80385343.05.50.3822.512.01.52.0With Panel Nut

Loading...

  1. 1

Basic Information

Material C3771B Applicable Fluid Air / Oil / Gas / Chemical Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Round-shaped handle Body Lining No
Operating Pressure Range(MPa) 0::1.96 Operation Method Manual

Please check the type/dimensions/specifications of the part DH-12PA-R in the Brass 1.96 MPa Screw-in Type Needle Valve series.

Products with similar specification

Part Number
DH-12C-R
DH-12D-R
DH-12E-R
DH-12LB-R
DH-32B-R
DH-32C-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Operating Temperature Range
(°C)
Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
Panel Thickness T (Min)
(mm)
Panel Thickness T (Max)
(mm)
Main Body Specifications

฿ 1,424.55

1 Piece(s) 3 Day(s) [Straight] Globe type3/8B3/8B-20~804764507.51----Standard

฿ 3,295.73

1 Piece(s) 3 Day(s) [Straight] Globe type1/2B1/2B-20~12562106.06815.02.8----Standard

฿ 5,997.80

1 Piece(s) 3 Day(s) [Straight] Globe type3/4B3/4B-20~12570129.06820.04.4----Standard

฿ 1,742.96

1 Piece(s) 6 Day(s) [Straight] Globe type1/4B1/4B-20~803860.043.05.50.51----With Propeller Nut

฿ 1,136.74

1 Piece(s) 10 Day(s) Angle Type1/4B1/4B-20~8019.050.043.05.50.78----Standard

฿ 1,410.19

1 Piece(s) 5 Day(s) Angle Type3/8B3/8B-20~8023.559.5507.51.47----Standard