Brass 1.96 MPa Threaded Needle Valve

Brand :
FUJIKIN

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

Compact and lightweight, allowing for easy piping in confined spaces.
[Features]
· Since the shape of the valve is a needle, flow rate control is easy.
· Can also be mounted on instrument piping or control panels as an instrumentation valve.

Drawing

Brass 1.96 MPa Threaded Needle Valve, Drawing

Product Specification

The valve body is globe-shaped, with the center line of the inlet and outlet in a straight line, resulting in an S-shaped flow of fluid.
When the flow direction changes, the passage rapidly expands and contracts, causing significant pressure loss as the fluid passes through the valve; however, it offers excellent shutoff performance and ease of flow rate control.
This shutoff and flow rate control are performed by a component called the valve element. A needle valve has a needle-shaped valve element, allowing for fine adjustment of the flow rate.

 

Product Specification

Maximum operating pressure (MPa)Operating Temperature Range (°C)
1.96-20 to +80 *2
*1: Please refer to the temperature / pressure chart.
*2: If the o-ring is replaced with a fluoroelastomer o-ring, it can be used up to 125°C. The dotted line section of the temperature / pressure chart indicates this part.
Note 1: Operating fluid: Air and other gases and liquids that do not corrode the wetted parts of the valve.

Material

Part nameMaterial
Body *C3771B
Stem *C3604B
O-ring *NBR
Handle *1ADC12
*: Wetted parts
*1: The standard handle color is black for nominal diameter 1/8B, and gold for all others.

Specifications Table

Brass 1.96 MPa Threaded Needle Valve, Specification Table

Product Feature Details

Temperature / Pressure Chart

Brass 1.96 MPa Threaded Needle Valve, Temperature / Pressure Chart

Cv value Curve

Brass 1.96 MPa Threaded Needle Valve, Cv value Curve
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Brass 1.96 MPa Threaded Needle Valve | FUJIKIN | MISUMI Thailand