1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass 0.98 MPa Screw-in Needle Stop Valve (Part Number)

Brass 0.98 MPa Screw-in Needle Stop Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 524.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The body is compact thanks to its robust forging finishing and bonnet-less shape.
· Needle shaped valve allows flow rate adjustment.
· Design emphasizing operability enables the structure to have low handle torque and good sealing properties.
· Standard color of handle is red.
· Oxygen free and oil free products can be manufactured by changing grease and O-ring.
· If the operating temperature range exceeds 80°C, change O-ring and handle.

Part Number
DH-11A-RSALE
DH-11C-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)

฿ 524.54

฿ 282.73

VALVE 1 Piece(s) Same day 1/8B1/8B3248

฿ 640.39

FJN VALVE 1 Piece(s) 5 Day(s) 3/8B3/8B4049.0

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material C3771B Applicable Fluid Water / Air / Oil / Gas / Chemical
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.98
Handle Dia. D(Ø) 35 Operation Method Manual Orifice Dia(φ mm) 5.0