1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel, 2.94 MPa, Needle Stop Valve with Screw-In Panel Nut (Part Number)

Stainless Steel, 2.94 MPa, Needle Stop Valve with Screw-In Panel Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,838.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The body is strong, cast, and compact thanks to a bonnet-less shape.
· The valve is needle-shaped , the flow rate can be adjusted.
· Fujikin's proprietary combined packing and design prioritize operability and provide a structure with low handle torque and high sealing properties.
· The handle is shaped in an easy-to-operate manner with a drip hole, and the standard coating color is metallic blue.
· A valve opening fixing version (with propeller nut) is current in production due to customer demand.

Part Number
UH-13PB-R
UH-13PC-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Orifice Dia
(φ mm)
Panel End Face, Connecting Pipe Center Distance
(mm)
Panel Thickness T (Max)
(mm)

฿ 3,838.16

FJN VALVE 1 Piece(s) 3 Day(s) 1/4B1/4B4058.05.09.55.5

฿ 4,867.57

FJN VALVE 1 Piece(s) 3 Day(s) 3/8B3/8B45616.411.56.0

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Chemical / Steam
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::150 Operating Pressure Range(MPa) 0::2.94
Handle Dia. D(Ø) 48.0 Operation Method Manual Panel Opening Diameter(φ) 16.5
Panel Thickness T (Min)(mm) 1.5