1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel 1MPa Pneumatic Cylinder Type Bellows Valve (Part Number)

Stainless Steel 1MPa Pneumatic Cylinder Type Bellows Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The pneumatic cylinder type bellows valve is a desktop valve for ultrahigh purity fluids for various semiconductor manufacturing devices and other equipment as well as heatable or toxic fluid lines.
· Metal bellows employed for superior sealing and durability, a compact, highly clean structure, and purge feature make it the number one bellows valve in the world

 
Part Number
FPR-71-6.35
FPR-91-9.52
FPR-91-12.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection Type Plumbing Thread Nominal UJR Connection Type Pneumatic Fitting Diameter

฿ 100.00

FJN VALVE 1 Piece(s) Quote 10-1/4Both Ends UJR Male Connection6.35:1/4

฿ 19,647.83

FJN VALVE 1 Piece(s) 14 Day(s) 10Tube Connection--9.52:3/8

฿ 20,831.05

FJN VALVE 1 Piece(s) 14 Day(s) 10Tube Connection--12.7:1/2

Loading...

  1. 1

Basic Information

Type Air pressure cylinder type Applicable Fluid Air / Water / Oil / Chemical / Gas Operating Environment Standard
Switching Type Normally Close Body Material SUS316L Max. Operating Pressure(MPa) 1
Operating Pressure(MPa) 0.34~0.69 Operation Pressure Connection Port Rc1/8