1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Type (Screw Retention Type) (Part Number)

KOH OIL GAUGE

Spray Type (Screw Retention Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 642.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

With this product, oil is sprayed out from a central spray aperture at machine startup, allowing a visual check of the condition of lubricant oil in the machine. The transparent main body is made from an ultra-hard synthetic resin. It will not break no matter how hard it is struck.

Part Number
F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 642.22

KOH OIL GAUGE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Screw Type Additional Functions for Level Visibility Fountain Type
Other Added Functions No Round-shaped Type Mounting Screw Hole Centered (Pitch)(mm) 30 Round-shaped Type Mounting Screw Diameter M8(P1.25)
Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100 Dimensions(mm) 52