(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Choose from 2 mountings with increased mounting freedom. (Flange type, straight type). Made from austenitic stainless steel and is corrosion-resistant. The entire main body is made from stainless steel, and is optimal for operations in adverse environments of corrosive atmospheres or clean rooms. Oil coating not required when mounting. Mounting bolt is coated with special lubricants, eliminating the need for oil or grease coating.
Type | Flanged | Shaft diameter d(Ø) | 25 | Outer Diameter D(Ø) | 44 |
---|---|---|---|---|---|
Body Material | Stainless Steel | Allowable Torque Range(N•m) | 200.1~300.0 | Centering | Presence |
Surface Treatment | No | Tightening Structure | Single cone type | Tightening Method | Mechanical (Wedge Type) |
Transmission Torque(N•m) | 236 | Full Length(mm) | 31 | Flange diameter D1 / D3(Ø) | 48.5 |
Please check the type/dimensions/specifications of the part PL025X044RE-SS in the Power Lock, RE-SS Series series.
How can we improve?
How can we improve?