1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Lock, AE Series (Part Number)

Power Lock, AE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A friction type fastener that fastens the shaft and boss without using a key or the like.
[Features]
·This series has the same inner and outer diameters as the general-purpose AS series and has a centering function.
·Since no centering guide is required, the boss hole can be straight, eliminating the need for troublesome centering guide processing.
·It has a simple structure consisting of three parts: an inner ring, an outer ring, and a tightening bolt.
[Applications]
·Machine tool build-in servo motor shafts, tool change arms, etc.

Part Number
PL025X050AE
PL040X065AE
PL050X080AE
PL070X110AE
PL085X125AE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter d
(Ø)
Outer Diameter D
(Ø)
Allowable Torque Range
(N•m)
Transmission Torque
(N•m)
Full Length
(mm)
Flange diameter D1 / D3
(Ø)

฿ 4,000.00

TBE POWER-LOCK 1 Piece(s) Quote 102550300.1~500.041233.857

฿ 3,500.00

TBE POWER-LOCK 1 Piece(s) Quote -4065700.1~1000.093137.173

฿ 6,325.00

TBE POWER-LOCK 1 Piece(s) 25 Day(s) -50801000.1~3000.021604388

฿ 6,667.00

TBE POWER-LOCK 1 Piece(s) Quote -701103000.1~10000.0480051120

฿ 100.00

TBE POWER-LOCK 1 Piece(s) Quote -851253000.1~10000.0696051135

Loading...

  1. 1

Basic Information

Type Flanged Body Material Steel Centering Presence
Surface Treatment No Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type)