(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to remove even when attached to moving parts, high flexibility.
· Flexibility testing done with 800,000 cycles.
· Limited reflection type that are suitable for glass substrate alignment also available.
Part Number |
---|
NF-DR02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Detection Light Type | Head Shape | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber clothing material | Connecting Type | Specification (type) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,688.76 | OPT FIBER UNIT | 1 Piece(s) | 6 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | Small Spots | Screw | [Stainless Steel] SUS | ~400 | - | -40~70 | - | - | 13 | SUS | M3 | Bending-resistant (R2 / R4 mm) type, glass substrate alignment | 15~300 |
Loading...
Type | Fiber Unit | Detection Object | Colored Side | Light Source | Green LED |
---|---|---|---|---|---|
Amplifier Installation Type | Separate Type | Operating Environment | Standard | Ambient operating humidity range(%) | 35::85 |
Fiber Type (Selectable only when Amplifier is not installed) | Flex Resistant | Bending radius R(mm) | 4 | Output | - |
Fiber unit features | Free Cut | Applicable part | - | Center Detection Distance(mm) | - |
Output Mode | - | Timer Function | - | Indicator Light | - |
Accessory | - | Cable | - | Head material | - |
Protection Fittings | - | Types | - | Receptor angle | - |
Please check the type/dimensions/specifications of the part NF-DR02 in the Fiber Unit bending-resistant type series.
Part Number |
---|
NF-DC04 |
NF-DC06 |
NF-DR04 |
NF-DT02 |
NF-TR02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Detection Light Type | Head Shape | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber clothing material | Connecting Type | Specification (type) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,383.75 | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | Standard | Square | [Plastic] ABS | ~50 | Limited Reflection | 0~70 | 20 | 3.8 | 29 | PVC | - | Bending-resistant (R2 / R4 mm) type, glass substrate alignment | 0~38 | ||
฿ 5,383.75 | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | Standard | Square | [Plastic] ABS | ~30 | Limited Reflection | 0~70 | 17 | 3.8 | 29 | PVC | - | Bending-resistant (R2 / R4 mm) type, glass substrate alignment | 0~23 | ||
฿ 1,642.67 | 1 Piece(s) | 6 Day(s) | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Cylinder | [Stainless Steel] SUS | ~300 | Retro-Reflective | -40~70 | - | - | 15 | SUS | - | Core diameter Ø1.5 | 18~300 | ||
฿ 1,688.76 | 1 Piece(s) | 8 Day(s) | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Screw | [Stainless Steel] SUS | ~200 | Retro-Reflective | -40~70 | - | - | 25 | SUS | M3 | Core diameter Ø0.82 sleeve: 15 mm length, bending-resistant (R2 / R4 mm) type, glass substrate alignment | 5~190 | ||
฿ 2,231.51 | 1 Piece(s) | 8 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | Small Spots | Screw | [Stainless Steel] SUS | ~1000 | - | -40~70 | - | - | 10 | SUS | M3 | Bending-resistant (R2 / R4 mm) type, glass substrate alignment | 50~850 |
How can we improve?
How can we improve?