(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With set screw installation type. Compact and space saving.
[Features]
· Compact finer unit with set screw installation type.
· Small size and space-saving.
· Select from 3 kinds; micro core, side view, standard type
Part Number |
---|
NF-DK04 |
NF-TS08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Length L (mm) | Fiber unit features | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,079.58 | OPT FIBER UNIT | 1 Piece(s) | 10 Day(s) | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | ~2000 | Retro-Reflective | 17 | Free Cut | 80~1200 | ||
฿ 3,506.67 | OPT FIBER UNIT | 1 Piece(s) | 10 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | ~3000 | - | 30 | Free cut / set screw mounting small fiber (can also be mounted in areas lacking depth) | 140~2500 |
Loading...
Type | Fiber Unit | Detection Object | Colored Side | Detection Light Type | Standard |
---|---|---|---|---|---|
Light Source | Red LED | Head Shape | Cylinder | Amplifier Installation Type | Separate Type |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -40::70 | Ambient operating humidity range(%) | 35::85 |
Fiber Type (Selectable only when Amplifier is not installed) | Standard | Fiber clothing material | SUS | Bending radius R(mm) | 25 |
Connecting Type | - | Output | - | Specification (type) | Core Diameter φ3 |
Applicable part | - | Center Detection Distance(mm) | - | Output Mode | - |
Timer Function | - | Indicator Light | - | Accessory | - |
Cable | - | Head material | SUS303 | Protection Fittings | - |
Types | - | Receptor angle | - |
How can we improve?
How can we improve?