(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since the tip is thin, freedom of installation is high and alignment is easy.
[Features]
· Sleeve (head view)... Since the tip is thin, installation can be done freely and positioning is easy.
· Long type of sleeve hence can add bending to the sleeve.
· Lineup of screw mounting type and cylindrical type.
· Sleeve (side view)... ideal for detection in narrow places as it can bend light 90 degrees.
· Unbreakable type, variety such as heat resistant type.
· sleeve-type side view with a thin tip eliminates the problem of installation space.
· Ideal for detection at complicated places such as connector pin detection, etc.
Type | Fiber Unit | Detection Object | Colored Side | Detection Type | Reflection |
---|---|---|---|---|---|
Shape | Use of Emitting and Receiving Integrated Reflection Plate | Detection Light Type | Standard | Light Source | Red LED |
Head Shape | Cylinder | Case Material | SUS | Amplifier Installation Type | Separate Type |
Detection distance 【classification】(mm) | ~300 | Detection Type (Selectable only with Reflection Type) | Retro-Reflective | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature Range(°C) | -40::70 | Ambient operating humidity range(%) | 35::85 | Max. Head Size, Length L(mm) | 15 |
Fiber Type (Selectable only when Amplifier is not installed) | Standard | Fiber clothing material | SUS | Bending radius R(mm) | 15 |
Connecting Type | Core Diameter φ3 | Output | - | Specification (type) | Side-view type, Ø2.8 sleeve: 10 mm length |
Fiber unit features | Free Cut | Applicable part | - | Center Detection Distance(mm) | - |
Output Mode | - | Timer Function | - | Indicator Light | - |
Accessory | - | Cable | - | Head material | SUS |
Detection Distance details(mm) | 7~230 |
Please check the type/dimensions/specifications of the part NF-DV02 in the Fiber unit sleeve (Head view/side view) type series.
How can we improve?
How can we improve?