1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Fiber Units NF Series Screen / Array Series (Part Number)

OPT FIBER UNIT

OPTEX FA Fiber Units NF Series Screen / Array Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,758.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fiber units for detecting with light screen
Optimal for detection of complex shapes and when workpiece passage locations are not fixed.

Part Number
NF-TS40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Object Detection Type Shape Detection Light Type Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber core material Fiber clothing material Bending radius R
(mm)
Specification (type) Fiber unit features Applicable part Accessory Cable Head material Detection Distance details
(mm)

฿ 8,860.42

OPT FIBER UNIT 1 Piece(s) 8 Day(s) 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Wide] Nearly parallel light[Plastic] ABS~4000--40~60205.169.3-PE2Through Beam TypeScreen 40 mm width / non-breaking / side ON / free cutD3RF / D2RF / BRF series---2500~3600

Loading...

  1. 1

Basic Information

Type Fiber Unit Light Source Red LED Head Shape Square
Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance Ambient operating humidity range(%) 35::85
Fiber Type (Selectable only when Amplifier is not installed) Standard Connecting Type - Output -
Center Detection Distance(mm) - Output Mode - Timer Function -
Indicator Light - Protection Fittings - Types -
Receptor angle -

Please check the type/dimensions/specifications of the part NF-TS40 in the OPTEX FA Fiber Units NF Series Screen / Array Series series.

Products with similar specification

Part Number
NF-DZ02
NF-DZ03
NF-TS28
NF-TZ05
NF-TZ07
NF-TZ10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Object Detection Type Shape Detection Light Type Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber core material Fiber clothing material Bending radius R
(mm)
Specification (type) Fiber unit features Applicable part Accessory Cable Head material Detection Distance details
(mm)

฿ 3,915.00

1 Piece(s) 22 Day(s) 10Colored SideReflectionUse of Emitting and Receiving Integrated Reflection Plate[Wide] Wide[Brass Nickel Plating] Brass Nickel Plated~1000Retro-Reflective-40~7020520-PE25Retroreflective TypeArray fiber / head ON / free cutD3RF / D2RF / BRF series---51~600

฿ 3,915.00

1 Piece(s) 22 Day(s) 10Colored SideReflectionUse of Emitting and Receiving Integrated Reflection Plate[Wide] Wide[Brass Nickel Plating] Brass Nickel Plated~1000Retro-Reflective-40~7020520-PE25Retroreflective TypeArray fiber / side ON / free cutD3RF / D2RF / BRF series---45~530

฿ 7,575.42

1 Piece(s) 10 Day(s) 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Wide] Wide-~4000--40~7019525-PE25Through Beam TypeArray Fiber with 13mm width / head ON / free cutD3RF / D2RF / BRF series--BSBM100~4000

฿ 4,241.25

1 Piece(s) 22 Day(s) 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Wide] Wide[Brass Nickel Plating] Brass Nickel Plated~2000--40~7015515-PE25Through Beam TypeArray Fiber with 5.25mm width / head ON / free cutD3RF / D2RF / BRF series---130~1350

฿ 14,461.33

1 Piece(s) 8 Day(s) 10Small Area / Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Wide] Nearly parallel light[Plastic] Polycarbonate (PC)~4000--40~5516565PMMAPE1Through Beam TypeScreen fiber 32 mm width / non-breaking / side ON / free cutD3RF / D2RF / BRF seriesSlit (for short-range light saturation/small object detection)--2500~3700

฿ 3,758.67

1 Piece(s) 22 Day(s) 10Small Area / Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Wide] Nearly parallel light[Plastic] Polycarbonate (PC)~4000--40~709.54.227PMMAPE2Through Beam TypeScreen fiber 11 mm width / bending-resistant / side ON / free cutD3RF / D2RF / BRF seriesSlit (for short-range light saturation/small object detection)--1500~3700