(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fiber units for detecting with light screen
Optimal for detection of complex shapes and when workpiece passage locations are not fixed.
Part Number |
---|
NF-TZ10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Type | Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber core material | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Applicable part | Accessory | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,758.67 | OPT FIBER UNIT | 1 Piece(s) | 22 Day(s) | 10 | Colored Side / Small Area | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Nearly parallel light | [Plastic] Polycarbonate (PC) | ~4000 | - | -40~70 | 9.5 | 4.2 | 27 | PMMA | PE | 2 | Through Beam Type | Screen fiber 11 mm width / bending-resistant / side ON / free cut | D3RF / D2RF / BRF series | Slit (for short-range light saturation/small object detection) | - | 1500~3700 |
Loading...
Type | Fiber Unit | Light Source | Red LED | Head Shape | Square |
---|---|---|---|---|---|
Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance | Ambient operating humidity range(%) | 35::85 |
Fiber Type (Selectable only when Amplifier is not installed) | Standard |
Please check the type/dimensions/specifications of the part NF-TZ10 in the OPTEX FA Fiber Units NF Series Screen / Array Series series.
Part Number |
---|
NF-DZ01 |
NF-DZ02 |
NF-DZ03 |
NF-TS28 |
NF-TS40 |
NF-TZ04 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Type | Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber core material | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Applicable part | Accessory | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,807.50 | 1 Piece(s) | 22 Day(s) | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Wide] Nearly parallel light | [Plastic] Polycarbonate (PC) | ~1000 | Retro-Reflective | -40~60 | 15 | 7 | 28 | - | PVC | 25 | Retroreflective Type | Screen fiber / head ON / free cut | D3RF/D2RF Series | - | - | 59~620 | ||
฿ 3,915.00 | 1 Piece(s) | 22 Day(s) | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Wide] Wide | [Brass Nickel Plating] Brass Nickel Plated | ~1000 | Retro-Reflective | -40~70 | 20 | 5 | 20 | - | PE | 25 | Retroreflective Type | Array fiber / head ON / free cut | D3RF / D2RF / BRF series | - | - | 51~600 | ||
฿ 3,915.00 | 1 Piece(s) | 22 Day(s) | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Wide] Wide | [Brass Nickel Plating] Brass Nickel Plated | ~1000 | Retro-Reflective | -40~70 | 20 | 5 | 20 | - | PE | 25 | Retroreflective Type | Array fiber / side ON / free cut | D3RF / D2RF / BRF series | - | - | 45~530 | ||
฿ 7,575.42 | 1 Piece(s) | 10 Day(s) | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Wide | - | ~4000 | - | -40~70 | 19 | 5 | 25 | - | PE | 25 | Through Beam Type | Array Fiber with 13mm width / head ON / free cut | D3RF / D2RF / BRF series | - | BSBM | 100~4000 | ||
฿ 8,860.42 | 1 Piece(s) | 8 Day(s) | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Nearly parallel light | [Plastic] ABS | ~4000 | - | -40~60 | 20 | 5.1 | 69.3 | - | PE | 2 | Through Beam Type | Screen 40 mm width / non-breaking / side ON / free cut | D3RF / D2RF / BRF series | - | - | 2500~3600 | ||
฿ 3,758.67 | 1 Piece(s) | 22 Day(s) | - | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Nearly parallel light | [Brass Nickel Plating] Brass Nickel Plated | ~4000 | - | -40~70 | 13.5 | 4.2 | 27 | - | Others | 10 | Through Beam Type | 11mm Screen beam array, Side ON | D3RF / D2RF / BRF series | - | - | 900~3600 |
How can we improve?
How can we improve?