(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Gear head from PANASONIC.
- Various types of gear heads are available.
- 22 reduction ratios from 1/3 to 1/180 are available for the X type; 23 reduction ratios from 1/3 to 1/200 are available for the Y and Z types.
- When the decimal gear head (reduction ratio: 1/10) is used, a reduction ratio of up to 1/1800 (1/2000 for the Y and Z types) can be attained.
- The X type and Z type of 90 mm sq. are available in right-angle type.
- Gear heads dedicated to C&B motors are available. The gear heads will withstand 2 million start and stop cycles.
Part Number |
---|
M4GA60F |
MX8G10B |
MX9G5B |
MX9G20B |
MZ9G15B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Reduction Ratio | Shaft end shape | Shaft Bearing | Gearhead rotation direction |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,027.77 | PAN GEAR HEADS | 1 Piece(s) | Same day | 42 | 60 | D Cut | Metal + ball bearing | Identical to motor | ||
฿ 2,238.43 | GEAR HEADS | 1 Piece(s) | Same day | 80 | 10 | Keyway | Ball bearings | Identical to motor | ||
฿ 7,877.68 ฿ 5,515.16 | GEAR HEADS | 1 Piece(s) | Same day | 90 | 5 | Keyway | Ball bearings | Identical to motor | ||
฿ 2,717.50 ฿ 1,426.96 | GEAR HEADS | 1 Piece(s) | Same day | 90 | 20 | Keyway | Ball bearings | Identical to motor | ||
฿ 4,223.68 | GEAR HEADS | 1 Piece(s) | Same day | 90 | 15 | Keyway | Ball bearings | Opposite of motor |
Loading...
Type | Gearhead simplex | Environment | Standard | Gear Head Type | Parallel Shafts |
---|---|---|---|---|---|
Electromagnetic Brakes, Clutches | No | Hinge | No |
How can we improve?
How can we improve?