(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The secret behind the unit's high reliability is the ring packing, which reduces the connection operation power of the tube and maintains a high level of airtightness
[Features]
· Fitting consists of 6 parts minimally.
· New lock ring to tightly connect and softly separate the tube.
· A lot of joint functions make the piping work smooth and securely.
· PA+F/G resin (polyamide) is standard.
Part Number |
---|
WPWT06-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Tube O.D.1 (φ) | R (Male Threaded) |
---|---|---|---|---|---|---|---|---|
฿ 158.00 | MYU AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 19 Day(s) | 10 | 6 | M5X0.8 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PA+F/G (Polyamide) Resin | Application | Standard/Mini | Thread Material | Brass |
Seal Material | NBR | Screw Mounting, Multipoint | Branch Y | Operating Temperature(°C) | 0::60 |
Please check the type/dimensions/specifications of the part WPWT06-M5 in the Push-in Fittings, WP Series, Mail Elbow series.
Part Number |
---|
WPWT06-01 |
WPWT06-02 |
WPWT06-03 |
WPWT08-01 |
WPWT08-02 |
WPWT10-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable Tube O.D.1 (φ) | R (Male Threaded) |
---|---|---|---|---|---|---|---|
฿ 152.00 | 1 Piece(s) | 1 Day(s) | 10 | 6 | R1/8 | ||
฿ 221.00 | 1 Piece(s) | 1 Day(s) | 10 | 6 | R1/4 | ||
฿ 216.25 | 1 Piece(s) | 19 Day(s) | 10 | 6 | R3/8 | ||
฿ 277.00 | 1 Piece(s) | 1 Day(s) | 10 | 8 | R1/8 | ||
฿ 284.00 | 1 Piece(s) | 1 Day(s) | 10 | 8 | R1/4 | ||
฿ 257.50 | 1 Piece(s) | 19 Day(s) | 10 | 10 | R1/8 |
How can we improve?
How can we improve?