1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Push-in Fittings WP Series Reducing Union Y

Push-in Fittings  WP Series  Reducing Union Y
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 211.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The secret behind the unit's high reliability is the ring packing, which reduces the connection operation force of the tube and maintains a high level of air-tightness

Part Number
WPW08-04
WPW08-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube Outer Diameter 2
(φ)

฿ 211.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 12 Day(s) 104

฿ 243.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 12 Day(s) 106

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Air
Body Material PA+F/G (Polyamide) Resin Application Standard/Mini Seal Material NBR
Union, Unequal Dia. Different Diameter Union-Y Operating Temperature(°C) 0::60 Applicable Tube O.D.1(φ) 8