1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Type Push-in Fitting - WP-C Series - Male Elbow

Compact Type Push-in Fitting - WP-C Series - Male Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 141.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Fitting consists of a minimum six parts.
· New lock ring to tightly connect and easily separate the tube.
· Multiple joint functions make the piping work smooth and secure.
· The secret of high reliability is the ring packing which reduces the connection operation power of the tube and maintains airtightness.
· PA+F/G resin (polyamide) is used as standard.

Part Number
WPL04-01C
WPL06-01C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)

฿ 141.25

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 104

฿ 141.25

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 106

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material PA+F/G (Polyamide) Resin Application Standard/Mini Thread Material Brass
Seal Material NBR Screw Mounting, Direction Elbow Operating Temperature(°C) 0::60
R (Male Threaded) R1/8