1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Type, Push-in Fitting, WP-C Series Union Y

Compact Type, Push-in Fitting, WP-C Series Union Y
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The secret behind the unit's high reliability is the ring packing, which reduces the connection operation power of the tube and maintains a high level of air-tightness

Part Number
WPY04C
WPY06C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)

฿ 243.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 14 Day(s) 104

฿ 180.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 14 Day(s) 106

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material PA+F/G (Polyamide) Resin Application Standard/Mini Seal Material NBR
Union, Equal Dia. Union Y Operating Temperature(°C) 0::60