1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Type Push-in Fitting - WP-C Series - Different Diameter Union Tee

MYU AIR PIPING ONE-TOUCHJOINT

Compact Type Push-in Fitting - WP-C Series - Different Diameter Union Tee
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This fitting consists only six parts.
· A new locking ring for tightly connecting and softly separating the tube.
· Enhanced joint features streamline the task of piping and make the couplings more secure.
· The secret of high reliability is in the ring packing, which reduces the connecting force of the tube while maintaining high airtightness.
· PA+FG resin (polyamide) is standardly used.

Part Number
WPUT04C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 180.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material PA+F/G (Polyamide) Resin Application Standard/Mini Seal Material NBR
Union, Equal Dia. Union Tees Operating Temperature(°C) 0::60 Applicable Tube O.D.1(φ) 4

Please check the type/dimensions/specifications of the part WPUT04C in the Compact Type Push-in Fitting - WP-C Series - Different Diameter Union Tee series.