1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Type Push-in Fitting - WP-C Series - Union Elbow

MYU AIR PIPING ONE-TOUCHJOINT

Compact Type Push-in Fitting - WP-C Series - Union Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 175.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Fitting consists of a minimal 6 parts.
· New lock ring to tightly connect and softly separate the tube.
· A lot of joint functions make piping work smooth and sure.
· The secret to excellent reliability is the ring packing which reduces the connection operation power of the tube and maintains air-tightness.
· PA+F/G resin (polyamide) is used as standard.

Part Number
WPUL06C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 175.00

MYU AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material PA+F/G (Polyamide) Resin Application Standard/Mini Seal Material NBR
Union, Equal Dia. Union Elbows Operating Temperature(°C) 0::60 Applicable Tube O.D.1(φ) 6

Please check the type/dimensions/specifications of the part WPUL06C in the Compact Type Push-in Fitting - WP-C Series - Union Elbow series.