1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Tube WU Series (Part Number)

Polyurethane Tube WU Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is highly flexible and its bend radius is very small, making it easy to handle

[Features]
· Excellent in flexibility.
▪ its bend radius is very small, making it easy to handle.
· Excellent mechanical (especially abrasion resistance) strengths.
▪ It is extremely light in weight

 
Part Number
WU-04025-BK
WU-06040-BK
WU-08050-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)

฿ 400.00

MYU TUBE 1 Piece(s) 10 Day(s) 4~42.5~320

฿ 818.44

MYU TUBE 1 Piece(s) 12 Day(s) 6~64~430

฿ 1,460.03

MYU TUBE 1 Piece(s) 19 Day(s) 8~85~550

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard / Abrasion Resistance Color Black
Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) 0::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8
Length M(m) 20