(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hitachi brand single phase motor, providing high durability and reliable operation for single phase power input. Compact size made by steel iron housing and aluminum alloy cover enable usage on various equipment. High performance of ventilation system will effectively exchanges heat and operate on tough conditions. All components are selected from high grade material and especially for switches are original design to work constantly. KT for simple structure on small size use, KR for high starting torque, and KQ having high starting torque with lower running current, are prepared for this design.
ITEM | Specification | ||||
---|---|---|---|---|---|
Standard | JIS C4203, 4034, JEC-2137-2000 | ||||
Rating | Continuous [S1] | ||||
Insulation Class | E Type | ||||
Enclosures Type Protection | Enclosures | Type | Protection | ||
Open Type | Drip | EFOU-KT, KR, KQ | JP22 | ||
Proof | EFOUP-KT, KR, KQ | ||||
Voltage Frequency | 220V 50Hz | ||||
Type of Cable | Made from hight temperature resistance plastic(end of pole conduct electric current) | ||||
Number of Cable | 4 Wires (1/4-1/3 HP-KT-KR 2-10 HP-HQ) 3 Wires (1/2-1.5 HP-KR-KQ) | ||||
Color | Regal gray(MUNSELL 8.9Y5.1/0.3) | ||||
Tranmission | Direct cuoping or Belt Drive | ||||
Rotation | CW (View from motor drive end) | ||||
Environment | Temperature Humidity Altitude Establishment | -20°C-40°C Max 90%RH Max 1,000 m In Door | |||
Atmoshere | No corrosive gas, No explosive gas, No stream, No dew, Little dust. |
Variety of Motor
Type | Split - Phase Start |
---|---|
Model | KT |
Appearance | |
Characteristic-curve | |
Connection | |
M: Main Coil | |
Features | Simple Structure |
Application | Drilling Machine Blower |
Part Number |
---|
EFOU-KT-1/3HP |
EFOU-KT-1/4HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Features | Out Put (HP) |
---|---|---|---|---|---|---|---|
฿ 2,483.33 | HITACHI SINGLE PHASE MOTOR | 1 Piece(s) | Quote | - | 1/3 | ||
฿ 2,116.67 | HITACHI SINGLE PHASE MOTOR | 1 Piece(s) | Quote | Standard | 1/4 |
Loading...
Mounting Method | With Leg | Power Supply | Single-phase | Environment | Drip Proofing |
---|---|---|---|---|---|
Brake | No | Starting method | Phase splitting | Specifications | Indoor type |
Voltage (V) | 220V | Pole (P) | 4 | Frame Size | 71 |
Frequency (Hz) | 50 |
How can we improve?
How can we improve?