1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Elbow Type Adapter UL-90(0609) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Elbow Type Adapter UL-90(0609)
  • Elbow Type Adapter UL-90(0609)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A 90-degree elbow with a union coupling (a parallel female pipe thread with a 30-degree external seat) on one side and a parallel male pipe thread (with a 30-degree internal seat) on the other.

 
Part Number
UL-90(0609)-6
UL-90(0609)-9
UL-90(0609)-12
UL-90(0609)-19
UL-90(0609)-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter Screw T Size G30° Male/Female Sheet

฿ 341.03

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 5 Day(s) 1061/4

฿ 498.97

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 7 Day(s) 1093/8

฿ 576.39

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 7 Day(s) 10121/2

฿ 886.06

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 7 Day(s) 10193/4

฿ 1,660.26

SSS HYDRAULIC HOSE ADAPTER 1 Piece(s) 7 Day(s) 10251

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread× Female thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°FCS Material SS
Connection Port Metal Fitting SR-SR-02,SR-05 Surface Treatment Trivalent Chromate Plating