1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Amplifying Nozzle, TAIFUJet Series (Compressor Specifications, Flat Type, Resin-Made) (Part Number)

Air Amplifying Nozzle, TAIFUJet Series (Compressor Specifications, Flat Type, Resin-Made)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 478.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique flat design that sprays air more evenly. PPS material having excellent heat and chemical resistance.
Quiet, work environment-friendly design.

[Features]
· TAIFUJet series has a modern structure that engulfs the surrounding air and intensifies the spraying of the amplified air. A unique design to obtain even and strong jet force and exhibits excellent performance in terms of quietness and rectilinear properties.
· Low energy consumption (amplified air volume) and high impact power: TAIFUJet has a unique design that engulfs the surrounding air and amplifies it. Strong air injection even with low air consumption.
· Quiet design: TAIFUJet is work-environment-friendly, with flat and round designs available depending on the application.
· Uniformity of impact power: TAIFUJet has a unique design that sprays air more evenly. By phasing the top and bottom injection ports and air suction holes, an even spray across the entire spray width can be obtained. Less attenuation of the impact force due to distance, which enables the most efficient air blowing.

 
Part Number
1/4MTF-F42-16-010PPS
1/8MTF-F24-8-010PPS-IN
3/8MTF-F121-46-010PPS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw Injection Width
(mm)
Heat Resistant Temperature
(℃)

฿ 822.13

AIR NOZZLE 1 Piece(s) Same day 10R1/442130

฿ 478.85

AIR NOZZLE 1 Piece(s) Same day 10R1/824130

฿ 2,283.94

AIR NOZZLE 1 Piece(s) 3 Day(s) 10R3/8121120

Loading...

  1. 1

Basic Information

Spray Pattern Straight Air Source Compressor Material PPS (Polyphenylene sulfide)
Mounting Angle Flat Blow Type Amplification type Type Air Nozzle
Applicable Fluid Air, compressed air Operating Pressure Range(MPa) ::0.7