1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End BearingRight Female Screwfluoropolymer TypeThree Pieces HRT (Part Number)

NMB ROD END BEARINGS HRT

Rod End BearingRight Female Screwfluoropolymer TypeThree Pieces HRT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,853.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Comprised of a spherical bearing placed into the rod end body. The main body material is chrome molybdenum steel which has a hardness of HRC35 and tensile strength of 980N/mm2 or more. The 3-piece rod end is widely used in places with extreme performance requirements. The spherical race material can be selected to suit the application.

 
Part Number
HRT8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,853.60

NMB ROD END BEARINGS HRT 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Chrome Molybdenum Steel
Connecting Screw M M8 Inner Dia. d(Ø) 8 Connecting Thread Shape Female Thread
Connecting Thread Direction Right Screw Ball Material SUS440C Liner Material Resin
Operating Temperature Range(°C) -::- Radial Static Load Rating(N) 34020 Basic Load Rating(kN) -
Allowable Tilt Angle α(deg) 14 Lubrication Method Oil-Free Resin Material (Detail) Fluororesin (fluoropolymer)

Please check the type/dimensions/specifications of the part HRT8 in the Rod End BearingRight Female Screwfluoropolymer TypeThree Pieces HRT series.