1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod end bearing - Right female screw - Metal type - Four pieces - PR (Part Number)

NMB ROD END BEARINGS PR

Rod end bearing - Right female screw - Metal type - Four pieces - PR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 345.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Also referred to as "Insert type," the construction features two insert pieces that are press-fitted in the body head end face from both sides. Assembly of the 4 piece rod end bearing is simple and economical, as it does not require spherical bearings like the 3 piece rod end. The body is made from S48C equivalent, providing relatively high tensile strength of 568N/mm┣sup┫2┣/sup┫ and a copper alloy insert offers resistance to seizure. This rod end bearing is widely used for construction and general industrial machinery.

 
Part Number
PR4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 345.83

NMB ROD END BEARINGS PR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Carbon Steel
Connecting Screw M M4 Inner Dia. d(Ø) 4 Connecting Thread Shape Female Thread
Connecting Thread Direction Right Screw Ball Material Steel Liner Material Copper Alloy
Operating Temperature Range(°C) -::- Radial Static Load Rating(N) 5680 Basic Load Rating(kN) -
Allowable Tilt Angle α(deg) 13 Lubrication Method Lubrication Resin Material (Detail) -

Please check the type/dimensions/specifications of the part PR4 in the Rod end bearing - Right female screw - Metal type - Four pieces - PR series.