1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End Bearing, Left Male Screw, fluoropolymer Type, Two Pieces RBTL-E (Part Number)

Rod End Bearing, Left Male Screw, fluoropolymer Type, Two Pieces RBTL-E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 747.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Comprised of a ball and body. The body is formed (or swaged) around the ball. The body material is made from cold-formed 303 stainless steel. This bearing has a lower load bearing capacity than the 3 piece and 4 piece rod end bearings. Its low production cost and simple construction make it suitable to applications for general industrial machinery. The rod end requires no lubrication, and is made of stainless steel (303 for the body, 440C for the ball), giving it excellent anti-corrosion characteristics so it can be used in a wide range of general purpose applications.

 
Part Number
RBTL8E
RBTL16E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Screw M Inner Dia. d
(Ø)
Radial Static Load Rating
(N)
Allowable Tilt Angle α
(deg)

฿ 747.43

NMB ROD END BEARINGS RBT 1 Piece(s) 12 Day(s) M88269012

฿ 2,750.00

NMB ROD END BEARINGS RBT 1 Piece(s) 10 Day(s) M1616833015

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material SUS303
Connecting Thread Shape Male thread Connecting Thread Direction Left Screw Ball Material SUS440C
Liner Material Resin Operating Temperature Range(°C) -::- Basic Load Rating(kN) -
Lubrication Method Oil-Free Resin Material (Detail) Fluororesin (fluoropolymer)