1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Robot peripheral turning machine ZRA series

Robot peripheral turning machine ZRA series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,992.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Full force of thin, high torque and high rigidity.
· Double piston system with thin and high torque.
· High rigidity with large bearing.
· Clean storage with piping and wiring with hollow type.
· Rotation table specification for convenient mounting.
· External stopper with strong impact.
· Option setting with absorber and sensor confirming inversion

Part Number
ZRA-32A-R1
ZRA-32A-R2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAngle

฿ 35,992.44

KON ROBOT PARTS ZR* 1 Piece(s) 26 Day(s) 1090°

฿ 35,992.44

KON ROBOT PARTS ZR* 1 Piece(s) 26 Day(s) 10180°

Loading...

  1. 1

Basic Information

Type Related Components Cylinder Dia.(φ) 32 Option No
Sensor Qty. No Hollow Hole Diameter(φ) 20