1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Robot peripheral equipment rotary joint RJC-RJCC series used for robots

KON ROBOT PARTS RJ*

Robot peripheral equipment rotary joint RJC-RJCC series used for robots
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,841.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Actuator for robot with 540 degrees rotation.

[Features]
· Rotary joint for robot with 540° rotation.
· Super low sling resistant due to no packing.
· No effect from noise due to contact-less.
· Clean room specification new lineup (RJCC).

Part Number
RJC-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 29,841.66

KON ROBOT PARTS RJ* 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type Related Components Option No Sensor Qty. No
Size 10A Allowable Moment (Bending)(N·m) 17.7 Allowable Moment (Torsion)(N·m) 10.7
Operating Pressure Range(MPa) -0.1~0.7

Please check the type/dimensions/specifications of the part RJC-10A in the Robot peripheral equipment rotary joint RJC-RJCC series used for robots series.