(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full force of thin, light weight and compact.
[Features]
· Full force of thin, light weight and compact.
· No need of combination adjustment: No inconvenient adjustment needed with long nail of running stroke and parallel clamp (centripetal movement).
· Easy mounting: 3 directions of mounting surface and any direction of mounting is possible.
· Thin, light weight and compact: Thin body for easy treatment.
· And light weight and compact.
· Standard of bearing specification.
· Sensor conforming open/close: Mounting switch in 2 locations with all models of the series.
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Lateral | Environment, Applications | Standard | Additional Functions | No |
Stroke Adjustment Mechanism | No | Option | No |
Please check the type/dimensions/specifications of the part HC-2MS in the Hand side parallel hand HC series series.
Part Number |
---|
HC-2MS-ET2S1 |
HC-2MS-ET2S2 |
HC-2MS-ET3S1 |
HC-2MS-ET3S2 |
HC-3MS |
HC-3MS-ET2S1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Cylinder Dia. (φ) | Rod Diameter (φ) | Action Stroke (mm) | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|
฿ 15,737.37 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 10 | 20 | Non-contact 2 Core Straight, 1 | ||
฿ 16,949.50 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 10 | 20 | Non-contact 2 Core Straight, 2 | ||
฿ 15,737.37 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 10 | 20 | Non-contact 3 Core Straight, 1 | ||
฿ 16,949.50 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 10 | 20 | Non-contact 3 Core Straight, 2 | ||
฿ 18,565.68 | 1 Piece(s) | 26 Day(s) | 10 | 20 | 12 | 30 | No | ||
฿ 19,777.80 | 1 Piece(s) | 26 Day(s) | 10 | 20 | 12 | 30 | Non-contact 2 Core Straight, 1 |
How can we improve?
How can we improve?