(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Smooth movement without any reaction.
· Nail open angle of 180°: Small invasion space with no interference of work and nail and no need to have auxiliary slide.
· Easy mounting: 3 directions of mounting surface and any direction of mounting is possible.
· Light weight and compact: Body is light weight and compact. And powerful holding force.
· Sensor conforming open/close: Mounting switch in 2 locations with all models of the series.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Gripping Methods | Operation Method | Cylinder Dia. (φ) | Rod Diameter (φ) | Option | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,757.59 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 25 | 14 | No | No | ||
฿ 18,969.72 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 25 | 14 | No | Non-contact 2 Core Straight, 1 | ||
฿ 22,202.06 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Normally Close | 25 | 14 | Normally Close | Non-contact 2 Core Straight, 1 | ||
฿ 20,181.84 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 25 | 14 | Normally Open | Non-contact 2 Core Straight, 1 | ||
฿ 20,181.84 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 25 | 14 | No | Non-contact 2 Core Straight, 2 | ||
฿ 23,414.18 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Normally Close | 25 | 14 | Normally Close | Non-contact 2 Core Straight, 2 | ||
฿ 21,393.97 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 25 | 14 | Normally Open | Non-contact 2 Core Straight, 2 | ||
฿ 18,969.72 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 25 | 14 | No | Non-contact 3 Core Straight, 1 | ||
฿ 22,202.06 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Normally Close | 25 | 14 | Normally Close | Non-contact 3 Core Straight, 1 | ||
฿ 20,181.84 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 25 | 14 | Normally Open | Non-contact 3 Core Straight, 1 | ||
฿ 20,181.84 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 25 | 14 | No | Non-contact 3 Core Straight, 2 | ||
฿ 23,414.18 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Normally Close | 25 | 14 | Normally Close | Non-contact 3 Core Straight, 2 | ||
฿ 21,393.97 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 25 | 14 | Normally Open | Non-contact 3 Core Straight, 2 | ||
฿ 20,989.93 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Swing Type of Opening | Normally Close | 25 | 14 | Normally Close | No | ||
฿ 18,969.72 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 25 | 14 | Normally Open | No | ||
฿ 31,899.07 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 40 | 16 | No | No | ||
฿ 33,111.20 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 40 | 16 | No | Non-contact 2 Core Straight, 1 | ||
฿ 36,343.54 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Normally Close | 40 | 16 | Normally Close | Non-contact 2 Core Straight, 1 | ||
฿ 34,323.33 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 40 | 16 | Normally Open | Non-contact 2 Core Straight, 1 | ||
฿ 34,323.33 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 40 | 16 | No | Non-contact 2 Core Straight, 2 | ||
฿ 37,555.67 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Normally Close | 40 | 16 | Normally Close | Non-contact 2 Core Straight, 2 | ||
฿ 35,535.45 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 40 | 16 | Normally Open | Non-contact 2 Core Straight, 2 | ||
฿ 33,111.20 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 40 | 16 | No | Non-contact 3 Core Straight, 1 | ||
฿ 36,343.54 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Normally Close | 40 | 16 | Normally Close | Non-contact 3 Core Straight, 1 | ||
฿ 34,323.33 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 40 | 16 | Normally Open | Non-contact 3 Core Straight, 1 | ||
฿ 34,323.33 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 40 | 16 | No | Non-contact 3 Core Straight, 2 | ||
฿ 37,555.67 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Normally Close | 40 | 16 | Normally Close | Non-contact 3 Core Straight, 2 | ||
฿ 35,535.45 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 40 | 16 | Normally Open | Non-contact 3 Core Straight, 2 | ||
฿ 35,131.41 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Swing Type of Opening | Normally Close | 40 | 16 | Normally Close | No | ||
฿ 33,111.20 | KON HAND HD | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 40 | 16 | Normally Open | No |
Loading...
Type | Main Body | Number of Fingers | 2 pcs. | Main Body Shape | Square type |
---|---|---|---|---|---|
Opening Degree(deg) | 0~180 | Environment, Applications | Standard | Additional Functions | No |
Stroke Adjustment Mechanism | No |
How can we improve?
How can we improve?