(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Parallel hand with light weight and high holding force.
[Features]
· Parallel hand with light weight and high holding force.
· Saving space: No need of space when mounting hand with low overall height.
· Light weight and large holding force: Can choose a robot one rank lower compared to the traditional product.
· High rigidity and high resistance: Impact resistance T type slide guide.
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Environment, Applications | Standard | Additional Functions | No |
Stroke Adjustment Mechanism | No | Option | No |
Please check the type/dimensions/specifications of the part HH-100AS in the Hand Large Gripping Force Parallel Hand HH Series series.
Part Number |
---|
HH-100AS-ET2LS1 |
HH-100AS-ET2LS2 |
HH-100AS-ET2S1 |
HH-100AS-ET2S2 |
HH-100AS-ET3LS1 |
HH-100AS-ET3LS2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Cylinder Dia. (φ) | Rod Diameter (φ) | Action Stroke (mm) | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|
฿ 90,161.99 | 1 Piece(s) | 26 Day(s) | 10 | 100 | 20 | 12 | Non-contact 2 Core L-shaped, 1 | ||
฿ 91,374.12 | 1 Piece(s) | 26 Day(s) | 10 | 100 | 20 | 12 | Non-contact 2 Core L-shaped, 2 | ||
฿ 90,161.99 | 1 Piece(s) | 26 Day(s) | 10 | 100 | 20 | 12 | Non-contact 2 Core Straight, 1 | ||
฿ 91,374.12 | 1 Piece(s) | 26 Day(s) | 10 | 100 | 20 | 12 | Non-contact 2 Core Straight, 2 | ||
฿ 90,161.99 | 1 Piece(s) | 26 Day(s) | 10 | 100 | 20 | 12 | Non-contact 3 Core L-shaped, 1 | ||
฿ 91,374.12 | 1 Piece(s) | 26 Day(s) | 10 | 100 | 20 | 12 | Non-contact 3 Core L-shaped, 2 |
How can we improve?
How can we improve?