1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand great retention 180° wide angle hand HJD series (HJD-40AS)

KON HAND HJ

Hand great retention 180° wide angle hand HJD series (HJD-40AS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Thin hand with wide angle of 180 degrees opening/closing.

[Features]
· Large holding force hand with wide angle of 180° opening/closing.
· Small and strong holding force with toggle structure: Simple operation with wide angle of 180° opening/closing.
· Piston guide adoption: Increase repeat accuracy by preventing drift of piston operation.
· Increase durability without loading the piston directly.
· Increase rigidity for guide to receive external stress of master jaw.

Part Number
HJD-40AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Sensor Qty.

฿ 16,545.46

KON HAND HJ 1 Piece(s) 26 Day(s) 104016No

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Swing Type Number of Fingers 2 pcs.
Main Body Shape Square type Opening Degree(deg) -4~184 Environment, Applications Standard
Additional Functions No Stroke Adjustment Mechanism No Option No

Please check the type/dimensions/specifications of the part HJD-40AS in the Hand great retention 180° wide angle hand HJD series series.

Products with similar specification

Part Number
HJD-32AS-ET2S2
HJD-32AS-ET3S1
HJD-32AS-ET3S2
HJD-40AS-ET2S1
HJD-40AS-ET2S2
HJD-40AS-ET3S1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Sensor Qty.

฿ 17,757.59

1 Piece(s) 26 Day(s) 103214Non-contact 2 Core Straight, 2

฿ 16,545.46

1 Piece(s) 26 Day(s) 103214Non-contact 3 Core Straight, 1

฿ 17,757.59

1 Piece(s) 26 Day(s) 103214Non-contact 3 Core Straight, 2

฿ 17,757.59

1 Piece(s) 26 Day(s) 104016Non-contact 2 Core Straight, 1

฿ 18,969.72

1 Piece(s) 26 Day(s) 104016Non-contact 2 Core Straight, 2

฿ 17,757.59

1 Piece(s) 26 Day(s) 104016Non-contact 3 Core Straight, 1