1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand ultra small cross-roller parallel hand BSA series (BSA-006BS)

KON HAND BSA

Hand ultra small cross-roller parallel hand BSA series (BSA-006BS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Super small type with multiple mountings.

[Features]
· Super small type with multiple mountings.
· Super small parallel hand: Overall length of 50 mm.
· Width of 25 mm.
· Super small type with only 10 mm of thinness.
· Suitable with delivery and assembly of small work.
· Easy mounting: Side surface mounting (tap and run through hole) and top surface mounting (tap).
· Multiple mounting where multiple works are locked at the same time.
· High precision and smooth operation with cross roller guide: Cross roller guide is used in the slide part.
· High precision and smooth operation with pre-load and without rattle.

Part Number
BSA-006BS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGripping Methods Operation Method Option Sensor Qty.

฿ 7,333.30

KON HAND BSA 1 Piece(s) 26 Day(s) 10Inserted Parallel Type / Parallel Type of OpeningDouble ActingNoNo

Loading...

  1. 1

Basic Information

Type Main Body Number of Fingers 2 pcs. Main Body Shape Square type
Environment, Applications Standard Additional Functions High accuracy Stroke Adjustment Mechanism No
Cylinder Dia.(φ) 6 Rod Diameter(φ) 3 Action Stroke(mm) 4

Please check the type/dimensions/specifications of the part BSA-006BS in the Hand ultra small cross-roller parallel hand BSA series series.

Products with similar specification

Part Number
BSA-006BS-E18LS1
BSA-006BS-E18LS1-NC
BSA-006BS-E18LS1-NO
BSA-006BS-E18LS2
BSA-006BS-E18LS2-NC
BSA-006BS-E18LS2-NO
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSGripping Methods Operation Method Option Sensor Qty.

฿ 8,545.42

1 Piece(s) 26 Day(s) 10Parallel Type of Opening / Inserted Parallel TypeDouble ActingNoNon-contact 3 Core L-shaped, 1

฿ 11,777.76

1 Piece(s) 26 Day(s) 10Parallel Type of OpeningNormally CloseNormally CloseNon-contact 3 Core L-shaped, 1

฿ 9,757.55

1 Piece(s) 26 Day(s) 10Inserted Parallel TypeNormally OpenNormally OpenNon-contact 3 Core L-shaped, 1

฿ 9,757.55

1 Piece(s) 26 Day(s) 10Parallel Type of Opening / Inserted Parallel TypeDouble ActingNoNon-contact 3 Core L-shaped, 2

฿ 12,989.89

1 Piece(s) 26 Day(s) 10Parallel Type of OpeningNormally CloseNormally CloseNon-contact 3 Core L-shaped, 2

฿ 10,969.67

1 Piece(s) 26 Day(s) 10Inserted Parallel TypeNormally OpenNormally OpenNon-contact 3 Core L-shaped, 2