(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin parallel hand with smooth operation and high precision. Compact and long stroke.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Cylinder Dia. (φ) | Action Stroke (mm) | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|
฿ 13,717.17 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | No | ||
฿ 14,929.29 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Non-contact 2 Core L-shaped, 1 | ||
฿ 16,141.42 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Non-contact 2 Core L-shaped, 2 | ||
฿ 14,929.29 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Non-contact 2 Core Straight, 1 | ||
฿ 16,141.42 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Non-contact 2 Core Straight, 2 | ||
฿ 14,929.29 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Non-contact 2 Core L-shaped, 1 | ||
฿ 16,141.42 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Non-contact 2 Core L-shaped, 2 | ||
฿ 14,929.29 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Non-contact 2 Core Straight, 1 | ||
฿ 16,141.42 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Non-contact 2 Core Straight, 2 | ||
฿ 14,929.29 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Contacting 2 Core L-shaped, 1 | ||
฿ 16,141.42 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Contacting 2 Core L-shaped, 2 | ||
฿ 14,929.29 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Contacting 2 Core Straight, 1 | ||
฿ 16,141.42 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Contacting 2 Core Straight, 2 | ||
฿ 14,929.29 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Contacting 2 Core L-shaped, 1 | ||
฿ 16,141.42 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Contacting 2 Core L-shaped, 2 | ||
฿ 14,929.29 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Contacting 2 Core Straight, 1 | ||
฿ 16,141.42 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 12 | 13 | Contacting 2 Core Straight, 2 | ||
฿ 14,121.21 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | No | ||
฿ 15,333.33 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Non-contact 2 Core L-shaped, 1 | ||
฿ 16,545.46 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Non-contact 2 Core L-shaped, 2 | ||
฿ 15,333.33 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Non-contact 2 Core Straight, 1 | ||
฿ 16,545.46 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Non-contact 2 Core Straight, 2 | ||
฿ 15,333.33 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Non-contact 2 Core L-shaped, 1 | ||
฿ 16,545.46 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Non-contact 2 Core L-shaped, 2 | ||
฿ 15,333.33 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Non-contact 2 Core Straight, 1 | ||
฿ 16,545.46 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Non-contact 2 Core Straight, 2 | ||
฿ 15,333.33 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Contacting 2 Core L-shaped, 1 | ||
฿ 16,545.46 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Contacting 2 Core L-shaped, 2 | ||
฿ 15,333.33 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Contacting 2 Core Straight, 1 | ||
฿ 16,545.46 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Contacting 2 Core Straight, 2 | ||
฿ 15,333.33 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Contacting 2 Core L-shaped, 1 | ||
฿ 16,545.46 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Contacting 2 Core L-shaped, 2 | ||
฿ 15,333.33 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Contacting 2 Core Straight, 1 | ||
฿ 16,545.46 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 15 | 18 | Contacting 2 Core Straight, 2 | ||
฿ 15,737.37 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | No | ||
฿ 16,949.50 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Non-contact 2 Core L-shaped, 1 | ||
฿ 18,161.63 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Non-contact 2 Core L-shaped, 2 | ||
฿ 16,949.50 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Non-contact 2 Core Straight, 1 | ||
฿ 18,161.63 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Non-contact 2 Core Straight, 2 | ||
฿ 16,949.50 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Non-contact 2 Core L-shaped, 1 | ||
฿ 18,161.63 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Non-contact 2 Core L-shaped, 2 | ||
฿ 16,949.50 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Non-contact 2 Core Straight, 1 | ||
฿ 18,161.63 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Non-contact 2 Core Straight, 2 | ||
฿ 16,949.50 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Contacting 2 Core L-shaped, 1 | ||
฿ 18,161.63 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Contacting 2 Core L-shaped, 2 | ||
฿ 16,949.50 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Contacting 2 Core Straight, 1 | ||
฿ 18,161.63 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Contacting 2 Core Straight, 2 | ||
฿ 16,949.50 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Contacting 2 Core L-shaped, 1 | ||
฿ 18,161.63 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Contacting 2 Core L-shaped, 2 | ||
฿ 16,949.50 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Contacting 2 Core Straight, 1 | ||
฿ 18,161.63 | KON HAND HL* | 1 Piece(s) | 26 Day(s) | 10 | 20 | 23 | Contacting 2 Core Straight, 2 |
Loading...
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Environment, Applications | Standard | Additional Functions | High accuracy |
Stroke Adjustment Mechanism | No | Option | No |
How can we improve?
How can we improve?