(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stroke focused and full force with light weight and compact.
[Features]
· Stroke focused and full force with light weight and compact.
· Super long stroke hand.
· Super long stroke by increasing cam ratio.
· Light weight and compact.
· Light weight and compact body.
· Thin for easy handling.
· Easy mounting.
· Mounting from any direction with 3 directions of mounting surface.
· Sensor confirming open/close.
· Mounting switch in 2 locations with all models of the series
Type | Main Body | Number of Fingers | 2 pcs. | Main Body Shape | Square type |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Functions | No | Stroke Adjustment Mechanism | No |
Cylinder Dia.(φ) | 25 | Rod Diameter(φ) | 10 | Action Stroke(mm) | 56 |
Please check the type/dimensions/specifications of the part HG-3MS in the Hand long stroke parallel hand HG series series.
Part Number |
---|
HG-3MS-ET2S1 |
HG-3MS-ET2S1-NC |
HG-3MS-ET2S1-NO |
HG-3MS-ET2S2 |
HG-3MS-ET2S2-NC |
HG-3MS-ET2S2-NO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Gripping Methods | Operation Method | Option | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|
฿ 25,434.39 | 1 Piece(s) | 26 Day(s) | 10 | Parallel Type of Opening / Inserted Parallel Type | Double Acting | No | Non-contact 2 Core Straight, 1 | ||
฿ 28,666.74 | 1 Piece(s) | 26 Day(s) | 10 | Parallel Type of Opening | Normally Close | Normally Close | Non-contact 2 Core Straight, 1 | ||
฿ 26,646.52 | 1 Piece(s) | 26 Day(s) | 10 | Inserted Parallel Type | Normally Open | Normally Open | Non-contact 2 Core Straight, 1 | ||
฿ 26,646.52 | 1 Piece(s) | 26 Day(s) | 10 | Parallel Type of Opening / Inserted Parallel Type | Double Acting | No | Non-contact 2 Core Straight, 2 | ||
฿ 29,878.86 | 1 Piece(s) | 26 Day(s) | 10 | Parallel Type of Opening | Normally Close | Normally Close | Non-contact 2 Core Straight, 2 | ||
฿ 27,858.65 | 1 Piece(s) | 26 Day(s) | 10 | Inserted Parallel Type | Normally Open | Normally Open | Non-contact 2 Core Straight, 2 |
How can we improve?
How can we improve?