(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Low cost, small, light weight and compact.
[Features]
· Low cost, small, light weight and compact.
· Compact body with integration.
· Simplified with cylinder integrated structure.
· Lower price.
· Wide variety.
· HMB4 models have been added, making a total of 10 available models ranging in cylinder diameters of between ø10 and ø40.
· Wide range of options.
· You can choose the body color based on the machine body (standard is calm dark brown) and you can mount a switch confirming open/close.
· Sensor confirming open/close.
· Mounting switch in 2 locations with all models of the series.
Part Number |
---|
HMB-01AS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Gripping Methods | Operation Method | Cylinder Dia. (φ) | Rod Diameter (φ) | Option | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,505.00 | KON HAND HM* | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type / Swing Type of Opening | Double Acting | 10 | 6 | No | No |
Loading...
Type | Main Body | Number of Fingers | 2 pcs. | Main Body Shape | Square type |
---|---|---|---|---|---|
Opening Degree(deg) | -5~20 | Environment, Applications | Standard | Additional Functions | No |
Stroke Adjustment Mechanism | No |
Please check the type/dimensions/specifications of the part HMB-01AS in the Hand mini one fulcrum hand HMB series series.
Part Number |
---|
HMB-01AS-ET2LS1 |
HMB-01AS-ET2LS1-NC |
HMB-01AS-ET2LS1-NO |
HMB-01AS-ET2LS2 |
HMB-01AS-ET2LS2-NC |
HMB-01AS-ET2LS2-NO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Gripping Methods | Operation Method | Cylinder Dia. (φ) | Rod Diameter (φ) | Option | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,717.12 | 1 Piece(s) | 26 Day(s) | 10 | Swing Type of Opening / Inserted Swing Type | Double Acting | 10 | 6 | No | Non-contact 2 Core L-shaped, 1 | ||
฿ 8,949.47 | 1 Piece(s) | 26 Day(s) | 10 | Swing Type of Opening / Inserted Swing Type | Normally Close | 10 | 6 | Normally Close | Non-contact 2 Core L-shaped, 1 | ||
฿ 6,929.26 | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 10 | 6 | Normally Open | Non-contact 2 Core L-shaped, 1 | ||
฿ 6,929.26 | 1 Piece(s) | 26 Day(s) | 10 | Swing Type of Opening / Inserted Swing Type | Double Acting | 10 | 6 | No | Non-contact 2 Core L-shaped, 2 | ||
฿ 10,161.59 | 1 Piece(s) | 26 Day(s) | 10 | Swing Type of Opening / Inserted Swing Type | Normally Close | 10 | 6 | Normally Close | Non-contact 2 Core L-shaped, 2 | ||
฿ 8,141.38 | 1 Piece(s) | 26 Day(s) | 10 | Inserted Swing Type | Normally Open | 10 | 6 | Normally Open | Non-contact 2 Core L-shaped, 2 |
How can we improve?
How can we improve?