(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High holding force with compact body.
[Features]
· High holding force with compact body.
· Small and large holding force with the toggle mechanism.
· Can mount sensor confirming open/close.
· Improves repeat precision, resistance and rigidity by piston guide
Type | Main Body | Gripping Methods | Inserted Swing Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Opening Degree(deg) | -3~28 | Environment, Applications | Standard |
Additional Functions | No | Stroke Adjustment Mechanism | No | Option | No |
Please check the type/dimensions/specifications of the part HJ-50AS1 in the Hand toggle hand HJ series series.
Part Number |
---|
HJ-32AS-E24LS1 |
HJ-32AS-E24LS2 |
HJ-32AS-E24S1 |
HJ-32AS-E24S2 |
HJ-32AS-E25LS1 |
HJ-63AS1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Cylinder Dia. (φ) | Rod Diameter (φ) | Sensor Qty. |
---|---|---|---|---|---|---|---|---|
฿ 16,545.46 | 1 Piece(s) | 26 Day(s) | 10 | 32 | 14 | Contacting 2 Core L-shaped, 1 | ||
฿ 17,757.59 | 1 Piece(s) | 26 Day(s) | 10 | 32 | 14 | Contacting 2 Core L-shaped, 2 | ||
฿ 16,545.46 | 1 Piece(s) | 26 Day(s) | 10 | 32 | 14 | Contacting 2 Core Straight, 1 | ||
฿ 17,757.59 | 1 Piece(s) | 26 Day(s) | 10 | 32 | 14 | Contacting 2 Core Straight, 2 | ||
฿ 16,545.46 | 1 Piece(s) | 26 Day(s) | 10 | 32 | 14 | Contacting 2 Core L-shaped, 1 | ||
฿ 20,989.93 | 1 Piece(s) | 26 Day(s) | 10 | 63 | 20 | No |
How can we improve?
How can we improve?