1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand, Centering Hand, BHE Series (BHE-03AS)

KON HAND BH*

Hand, Centering Hand, BHE Series (BHE-03AS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Centering accuracy of ±0. 05 mm.

Part Number
BHE-03AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Adjustment Mechanism Cylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Option Sensor Qty.

฿ 12,101.00

KON HAND BH* 1 Piece(s) 26 Day(s) 10No16810NoNo

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Environment, Applications Standard Additional Functions High accuracy

Please check the type/dimensions/specifications of the part BHE-03AS in the Hand, Centering Hand, BHE Series series.

Products with similar specification

Part Number
BHE-01AS-E
BHE-01AS-ET2LS1
BHE-01AS-ET2LS1-D
BHE-03AS-D
BHE-03AS-DE
BHE-03AS-E
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke Adjustment Mechanism Cylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Option Sensor Qty.

฿ 12,909.08

1 Piece(s) 26 Day(s) 10Adjustment of the Closing Direction1267Closing Adjustment MechanismNo

฿ 12,909.08

1 Piece(s) 26 Day(s) 10No1267NoNon-contact 2 Core L-shaped, 1

฿ 12,909.08

1 Piece(s) 26 Day(s) 10Opening Direction Adjustment1267Open Amount Adjustment MechanismNon-contact 2 Core L-shaped, 1

฿ 12,101.00

1 Piece(s) 26 Day(s) 10Opening Direction Adjustment16810Open Amount Adjustment MechanismNo

฿ 13,313.12

1 Piece(s) 26 Day(s) 10Open-Close Both Sides Adjustment16810Open/Close Amount Adjustment MechanismNo

฿ 13,313.12

1 Piece(s) 26 Day(s) 10Adjustment of the Closing Direction16810Closing Adjustment MechanismNo