(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin and compact parallel hand.
[Features]
· Thin and compact parallel hand.
· High impact resistant bush guide is used.
· Compact design with low height.
· Long running stroke with nail and no need for combination adjustment.
· Prevents mist and dust invasion by installing the rubber cover with the slide part and increases the resistance to environment
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Environment, Applications | Standard / Dust Proofing / Drip Proofing | Additional Functions | No |
Stroke Adjustment Mechanism | No |
Please check the type/dimensions/specifications of the part HLAG-12AS in the HLAG Series Bushing Type Rubber-coated Slim Parallel Hand series.
Part Number |
---|
HLAG-12AS-E16S1 |
HLAG-12AS-E16S1-GH |
HLAG-12AS-E16S1-GT |
HLAG-12AS-E16S2 |
HLAG-12AS-E16S2-GH |
HLAG-12AS-E16S2-GT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Cylinder Dia. (φ) | Action Stroke (mm) | Option | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|
฿ 9,676.74 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 15 | No | Non-contact 2 Core Straight, 1 | ||
฿ 10,969.67 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 15 | Oil-proof Rubber Cover | Non-contact 2 Core Straight, 1 | ||
฿ 10,969.67 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 15 | Heat Resistant Rubber Cover | Non-contact 2 Core Straight, 1 | ||
฿ 10,888.86 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 15 | No | Non-contact 2 Core Straight, 2 | ||
฿ 12,181.81 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 15 | Oil-proof Rubber Cover | Non-contact 2 Core Straight, 2 | ||
฿ 12,181.81 | 1 Piece(s) | 26 Day(s) | 10 | 12 | 15 | Heat Resistant Rubber Cover | Non-contact 2 Core Straight, 2 |
How can we improve?
How can we improve?