(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Focusing on strokes, the authentic style of handling chuck.
[Features]
· The operating stroke of the jaw is long and no adjustment is required.
· There are 3 way claws, CK type, 2 way claws CKB type and 4 way claws CKD type.
· Compact and lightweight body exhibits an excellent gripping power.
Part Number |
---|
CK-1.5AS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Gripping Methods | Operation Method | Cylinder Dia. (φ) | Rod Diameter (φ) | Action Stroke (mm) | Option | Sensor Qty. | Sensor Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,143.93 | KON CHUCK CK | 1 Piece(s) | 26 Day(s) | 10 | Inserted Chuck Type / Chuck Type of Opening | Double Acting | 44 | 16 | 20 | No | No | - |
Loading...
Type | Main Body | Number of Fingers | 3 pcs. | Main Body Shape | Special Forms |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Functions | No | Stroke Adjustment Mechanism | No |
Please check the type/dimensions/specifications of the part CK-1.5AS in the Gripper, Chuck Long Stroke Chuck CK/CKB/CKD Series series.
Part Number |
---|
CK-1.5AS-ET2LS1 |
CK-1.5AS-ET2LS1-NC |
CK-1.5AS-ET2LS1-NO |
CK-1.5AS-ET2LS2 |
CK-1.5AS-ET2LS2-NC |
CK-1.5AS-ET2LS2-NO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Gripping Methods | Operation Method | Cylinder Dia. (φ) | Rod Diameter (φ) | Action Stroke (mm) | Option | Sensor Qty. | Sensor Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,356.07 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening / Inserted Chuck Type | Double Acting | 44 | 16 | 20 | No | Non-contact 2 Core L-shaped, 1 | ET2L | ||
฿ 35,588.40 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening | Normally Close | 44 | 16 | 20 | Normally Close | Non-contact 2 Core L-shaped, 1 | ET2L | ||
฿ 33,568.19 | 1 Piece(s) | 26 Day(s) | 10 | Inserted Chuck Type | Normally Open | 44 | 16 | 20 | Normally Open | Non-contact 2 Core L-shaped, 1 | ET2L | ||
฿ 33,568.19 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening / Inserted Chuck Type | Double Acting | 44 | 16 | 20 | No | Non-contact 2 Core L-shaped, 2 | ET2L | ||
฿ 36,800.53 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening | Normally Close | 44 | 16 | 20 | Normally Close | Non-contact 2 Core L-shaped, 2 | ET2L | ||
฿ 34,780.32 | 1 Piece(s) | 26 Day(s) | 10 | Inserted Chuck Type | Normally Open | 44 | 16 | 20 | Normally Open | Non-contact 2 Core L-shaped, 2 | ET2L |
How can we improve?
How can we improve?