(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
3 way claw chuck with a bearing mechanism.
Part Number |
---|
CKG-16AS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Gripping Methods | Operation Method | Cylinder Dia. (φ) | Rod Diameter (φ) | Action Stroke (mm) | Option | Sensor Qty. | Sensor Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,446.92 | KON CHUCK CKG | 1 Piece(s) | 26 Day(s) | 10 | Inserted Chuck Type / Chuck Type of Opening | Double Acting | 16 | 9 | 6 | No | No | - |
Loading...
Type | Main Body | Number of Fingers | 3 pcs. | Main Body Shape | Special Forms |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Functions | Bearing support / High accuracy | Stroke Adjustment Mechanism | No |
Please check the type/dimensions/specifications of the part CKG-16AS in the Gripper, Chuck, Bearing Chuck, CKG Series series.
Part Number |
---|
CKG-16AS-ET2LS1 |
CKG-16AS-ET2LS1-G |
CKG-16AS-ET2LS1-GH |
CKG-16AS-ET2LS1-GT |
CKG-16AS-ET2LS1-NC |
CKG-16AS-ET2LS1-NO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Gripping Methods | Operation Method | Cylinder Dia. (φ) | Rod Diameter (φ) | Action Stroke (mm) | Option | Sensor Qty. | Sensor Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,659.05 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening / Inserted Chuck Type | Double Acting | 16 | 9 | 6 | No | Non-contact 2 Core L-shaped, 1 | ET2L | ||
฿ 23,790.36 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening / Inserted Chuck Type | Double Acting | 16 | 9 | 6 | Rubber Cover | Non-contact 2 Core L-shaped, 1 | ET2L | ||
฿ 25,083.30 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening / Inserted Chuck Type | Double Acting | 16 | 9 | 6 | Oil-proof Rubber Cover | Non-contact 2 Core L-shaped, 1 | ET2L | ||
฿ 25,083.30 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening / Inserted Chuck Type | Double Acting | 16 | 9 | 6 | Heat Resistant Rubber Cover | Non-contact 2 Core L-shaped, 1 | ET2L | ||
฿ 25,891.38 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening | Normally Close | 16 | 9 | 6 | Normally Close | Non-contact 2 Core L-shaped, 1 | ET2L | ||
฿ 23,871.17 | 1 Piece(s) | 26 Day(s) | 10 | Inserted Chuck Type | Normally Open | 16 | 9 | 6 | Normally Open | Non-contact 2 Core L-shaped, 1 | ET2L |
How can we improve?
How can we improve?