1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Gripper, Chuck Powerful Chuck CKL Series (Part Number)

KON CHUCK CKL

Gripper, Chuck Powerful Chuck CKL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,366.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Thin, lightweight, compact, high gripping force and low price.
[Features]
· High gripping force and high-accuracy are achieved by adopting the direct drive method.
· Long guide with improved rigidity.
· Compatible with water cut sensors.
· Two-way sensor mounting grooves (4).
· Hollow specification option available.

Part Number
CKL-40AS-E25S1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGripping Methods Number of Fingers Main Body Shape Operation Method Environment, Applications Additional Functions Stroke Adjustment Mechanism Cylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Option Sensor Qty. Sensor Symbol

฿ 17,487.30

KON CHUCK CKL 1 Piece(s) 26 Day(s) 10Inserted Chuck Type / Chuck Type of Opening3 pcs.Special FormsDouble ActingStandardNoNo401210NoContacting 2 Core Straight, 1E25

Loading...

  1. 1

Basic Information

Type Main Body Stroke Type Standard

Please check the type/dimensions/specifications of the part CKL-40AS-E25S1 in the Gripper, Chuck Powerful Chuck CKL Series series.

Products with similar specification

Part Number
CKL-100AS-E24LS1-NO
CKL-100AS-E24LS2
CKL-100AS-E24LS2-NC
CKL-40AS-E25S1-NC
CKL-40AS-E25S1-NO
CKL-40AS-E25S2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSGripping Methods Number of Fingers Main Body Shape Operation Method Environment, Applications Additional Functions Stroke Adjustment Mechanism Cylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Option Sensor Qty. Sensor Symbol

฿ 38,093.47

1 Piece(s) 26 Day(s) 10Inserted Chuck Type3 pcs.Special FormsNormally OpenStandardNoNo1002023Normally OpenContacting 2 Core L-shaped, 1E24L

฿ 36,073.26

1 Piece(s) 26 Day(s) 10Chuck Type of Opening / Inserted Chuck Type3 pcs.Special FormsDouble ActingStandardNoNo1002023NoContacting 2 Core L-shaped, 2E24L

฿ 39,305.59

1 Piece(s) 26 Day(s) 10Chuck Type of Opening3 pcs.Special FormsNormally CloseStandardNoNo1002023Normally CloseContacting 2 Core L-shaped, 2E24L

฿ 20,719.64

1 Piece(s) 26 Day(s) 10Chuck Type of Opening3 pcs.Special FormsNormally CloseStandardNoNo401210Normally CloseContacting 2 Core Straight, 1E25

฿ 20,719.64

1 Piece(s) 26 Day(s) 10Inserted Chuck Type3 pcs.Special FormsNormally OpenStandardNoNo401210Normally OpenContacting 2 Core Straight, 1E25

฿ 18,699.43

1 Piece(s) 26 Day(s) 10Chuck Type of Opening / Inserted Chuck Type3 pcs.Special FormsDouble ActingStandardNoNo401210NoContacting 2 Core Straight, 2E25