(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin, lightweight, compact, high gripping force and low price.
[Features]
· High gripping force and high-accuracy are achieved by adopting the direct drive method.
· Long guide with improved rigidity.
· Compatible with water cut sensors.
· Two-way sensor mounting grooves (4).
· Hollow specification option available.
Part Number |
---|
CKL-40AS-E24LS1-NO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Cylinder Dia. (φ) | Rod Diameter (φ) | Action Stroke (mm) | Option | Sensor Qty. | Sensor Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,719.64 | KON CHUCK CKL | 1 Piece(s) | 26 Day(s) | 10 | Inserted Chuck Type | 3 pcs. | Special Forms | Normally Open | Standard | No | No | 40 | 12 | 10 | Normally Open | Contacting 2 Core L-shaped, 1 | E24L |
Loading...
Type | Main Body | Stroke Type | Standard |
---|
Please check the type/dimensions/specifications of the part CKL-40AS-E24LS1-NO in the Gripper, Chuck Powerful Chuck CKL Series series.
Part Number |
---|
CKL-100AS-E24LS1-NO |
CKL-100AS-E24LS2 |
CKL-100AS-E24LS2-NC |
CKL-40AS-E24LS2 |
CKL-40AS-E24LS2-NC |
CKL-40AS-E24LS2-NO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Cylinder Dia. (φ) | Rod Diameter (φ) | Action Stroke (mm) | Option | Sensor Qty. | Sensor Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,093.47 | 1 Piece(s) | 26 Day(s) | 10 | Inserted Chuck Type | 3 pcs. | Special Forms | Normally Open | Standard | No | No | 100 | 20 | 23 | Normally Open | Contacting 2 Core L-shaped, 1 | E24L | ||
฿ 36,073.26 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening / Inserted Chuck Type | 3 pcs. | Special Forms | Double Acting | Standard | No | No | 100 | 20 | 23 | No | Contacting 2 Core L-shaped, 2 | E24L | ||
฿ 39,305.59 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening | 3 pcs. | Special Forms | Normally Close | Standard | No | No | 100 | 20 | 23 | Normally Close | Contacting 2 Core L-shaped, 2 | E24L | ||
฿ 18,699.43 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening / Inserted Chuck Type | 3 pcs. | Special Forms | Double Acting | Standard | No | No | 40 | 12 | 10 | No | Contacting 2 Core L-shaped, 2 | E24L | ||
฿ 21,931.77 | 1 Piece(s) | 26 Day(s) | 10 | Chuck Type of Opening | 3 pcs. | Special Forms | Normally Close | Standard | No | No | 40 | 12 | 10 | Normally Close | Contacting 2 Core L-shaped, 2 | E24L | ||
฿ 21,931.77 | 1 Piece(s) | 26 Day(s) | 10 | Inserted Chuck Type | 3 pcs. | Special Forms | Normally Open | Standard | No | No | 40 | 12 | 10 | Normally Open | Contacting 2 Core L-shaped, 2 | E24L |
How can we improve?
How can we improve?