(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Operating air pressure is switched with the 3 way switching solenoid valve, opening or closing by supplying or venting the cylinder valve drive part, functioning with an ON / OFF mechanism, the merged type is used to switch two types of fluids while the branched type for one type.
· The drive part of the standard product is single acting type (spring return), while a double acting type can also be made for operating 4 and 5 way valves according to your specifications.
Part Number |
---|
CP85FT-BD-15A-ブンリュウ |
CP85FT-BD-20A-ブンリュウ |
CP85FT-BD-25A-ブンリュウ |
CP85FT-BD-32A-ブンリュウ |
CP85FT-BD-40A-ブンリュウ |
CP85FT-BD-50A-ブンリュウ |
CP125FT-BD-65A-ブンリュウ |
CP125FT-BD-80A-ブンリュウ |
CP125FT-BD-100A-ブンリュウ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tube Flange Nominal |
---|---|---|---|---|---|---|
฿ 100.00 | VEN MULTIREX VALVE | 1 Piece(s) | Quote | 1/2B(15A) | ||
฿ 100.00 | VEN MULTIREX VALVE | 1 Piece(s) | Quote | 3/4B(20A) | ||
฿ 100.00 | VEN MULTIREX VALVE | 1 Piece(s) | Quote | 1B(25A) | ||
฿ 100.00 | VEN MULTIREX VALVE | 1 Piece(s) | Quote | 1 1/4B(32A) | ||
฿ 100.00 | VEN MULTIREX VALVE | 1 Piece(s) | Quote | 1 1/2B(40A) | ||
฿ 100.00 | VEN MULTIREX VALVE | 1 Piece(s) | Quote | 2B(50A) | ||
฿ 100.00 | VEN MULTIREX VALVE | 1 Piece(s) | Quote | 2 1/2B(65A) | ||
฿ 100.00 | VEN MULTIREX VALVE | 1 Piece(s) | Quote | 3B(80A) | ||
฿ 100.00 | VEN MULTIREX VALVE | 1 Piece(s) | Quote | 4B(100A) |
Loading...
Type | Air Operated Type | Applicable Fluid | Water / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | Flow Dividing | End Connection | JIS 10K FF flange | Fluid temperature(°C) | null::100 |
Body Material | FC | Rated Pressure(MPa) | 1.0 | Applicable temperature | 100℃ or less |
Operation Air Pressure | 100℃ or less |
How can we improve?
How can we improve?