1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BM-12S Type, Ball-Type Electric Valve (Part Number)

BM-12S Type, Ball-Type Electric Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,691.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

With a voltage rating of 100/200VAC, a wide pressure range, small size and light weight, this valve can be used just as easily as an electromagnetic valve.

 
Part Number
BM12S-J-10A
BM12S-J-15A
BM12S-J-20A
BM12S-J-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 9,691.26

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 3/8B(10A)3/8B(10A)

฿ 9,977.06

VEN MULTIREX VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)

฿ 11,964.94

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)

฿ 12,545.45

VEN MULTIREX VALVE 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Air
Nominal Pressure 10K Ball Valve Type Reduced Bore Supply Side, Connection Type JIS Rc Thread
Control Side, Connection Type JIS Rc Thread Operation Method Electric Maximum Applicable Pressure(MPa) 1.0
Rated Voltage For AC100, 110, 200, and 220 V (50/60 Hz) Fluid temperature(℃) -10~80 Format Standard Neck Type